µPOL™ Embedded DC-DC Converters
EV1404-3300-A
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
CGA2B2X7R1H682K050BA
Capacitance=6.8nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
AC-DC Power Supplies
CUS150M-24
Open frame, Output: 150W, 24V
for Medical instruments, 2MOPP
AC-DC Power Supplies
KAS4-12
PCB Mount, Output: 4W, 12V
Class II input
AC-DC Power Supplies
ZWS240BP-24
PCB type, Output: 240W, 24V
Peak power
µPOL™ Embedded DC-DC Converters
EV1003-0600-A
Standard Evaluation Board for the FS1003
µPOL™ Embedded DC-DC Converters
EV1006-3300-A
Standard Evaluation Board for the FS1006
µPOL™ Embedded DC-DC Converters
EV1006-5000-A
Standard Evaluation Board for the FS1006
µPOL™ Embedded DC-DC Converters
EV1403-5000-A
Standard Evaluation Board for the FS1403
µPOL™ Embedded DC-DC Converters
EV1406-0600-A
Standard Evaluation Board for the FS1406
µPOL™ Embedded DC-DC Converters
EV1406-1800-A
Standard Evaluation Board for the FS1406