µPOL™ Embedded DC-DC Converters
FS1404-2500-AS
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
C1005C0G1H181J050BA
Capacitance=180pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
Capacitors for RFI Filtering, Smoothing, General Purpose
B32529C1104K189
0.10uF, 100V DC
2.5mm(W) x 6.5mm(H) x 7.3mm(L)
SMD / SMT Inductors (Coils)
VLS3012HBX-1R5M
L=1.5μH
Rated current=3.77A
L x W x T :
3 x 3 x 1.2mm
SMD / SMT Inductors (Coils)
VLS3012HBX-1R5M-N
L=1.5μH
Rated current=3.77A
L x W x T :
3 x 3 x 1.2mm
Leaded Disk Varistors
B72214P2351K101
Max. Operating Voltage [AC]=350Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Leaded Disk Varistors
B72214Q0351K101
Max. Operating Voltage [AC]=350Vrms
Max. Surge Current Imax(8/20μs,1time)=8000A
ThermoFuse Varistors
B72240M0421M501
Max. Operating voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=50kA
Surge Arresters
B88069X3881S202
2 electrodes Arresters
Nominal DC sparkover voltage = 75V
Surge Arresters
B88069X3881T502
2 electrodes Arresters
Nominal DC sparkover voltage = 75V
DC-DC Converters
CCG3-24-05SFC
PCB mount, Output: 3W, 5V
Isolated type, Option: Coated circuit board