µPOL™ Embedded DC-DC Converters

FS1404-2500-SK

Product Status
Production
Applications
Commercial Grade
Applications Detail
Storage
Server
Telecom
Networking
Industrial
Series
FS1404
Brand
TDK
Remarks
Sample Evaluation Cut Tape Product
Sample Packaging Quantity: -SK10 (10 pcs) , -SK100 (100 pcs)
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.30mm ±0.10mm
Width(W)
3.30mm ±0.10mm
Thickness(T)
1.47mm ±0.15mm

Electrical Characteristics

Input Voltage Range Dual Supply Mode
Input Voltage Range Single Supply Mode
4.5 to 16V
Supply Voltage Range
4.5 to 16V
Output Voltage
2.5V
Continuous Output Current
0 to 4A

Other

Operating Junction Temp.
-40 to 125°C
Packing
Embossed (Plastic)Taping [Cut Tape]
Package Quantity
Weight
0.05g

Tech Info

Collapse all Expand all

Related articles

Show more