µPOL™ Embedded DC-DC Converters

FS1404-3300-AL

Product Status
Production
Applications
Commercial Grade
Applications Detail
Storage
Server
Telecom
Networking
Industrial
Series
FS1404
Brand
TDK
Remarks
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.30mm ±0.10mm
Width(W)
3.30mm ±0.10mm
Thickness(T)
1.47mm ±0.15mm

Electrical Characteristics

Input Voltage Range Dual Supply Mode
Input Voltage Range Single Supply Mode
6 to 16V
Supply Voltage Range
6 to 16V
Output Voltage
3.3V
Continuous Output Current
0 to 4A

Other

Operating Junction Temp.
-40 to 125°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
4000pcs
Weight
0.05g

Tech Info

Collapse all Expand all

Related articles

Show more