µPOL™ Embedded DC-DC Converters
FS1604-3300-AL
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
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
CGA1A2C0G1H1R5C030BA
Capacitance=1.5pF
Edc=50V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Capacitors for DC Link
B32774M1185K000
1.8uF, 1100V DC
14mm(W) x 24.5mm(H) x 31.5mm(L)
NTC Elements
B57860S0103J200
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±5%
NTC Sensor Assembly / Systems
B58100A0439A000
Nominal Resistance=10.115kΩ
Nominal Resistance Tolerance=±3.6%
Programmable DC Power Supplies
GEN300-8-1P230
1U Rack Mount, Output: 2400W, 0 to 300V
Standard type
µPOL™ Embedded DC-DC Converters
EV1006-3300-A
Standard Evaluation Board for the FS1006
µPOL™ Embedded DC-DC Converters
EV1604-3300-A
Standard Evaluation Board for the FS1604
µPOL™ Embedded DC-DC Converters
EV1606A-0600-A
Standard Evaluation Board for the FS1606A
µPOL™ Embedded DC-DC Converters
FS1006-3300-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.75 to 16V
Vout=3.3V, Iout=6A
µPOL™ Embedded DC-DC Converters
FS1006-5000-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 9 to 16V
Vout=5.0V, Iout=6A