µPOL™ Embedded DC-DC Converters

FS1606A-2500-AL

Product Status
Preliminary
Applications
Commercial Grade
Applications Detail
Storage
Server
Telecom
Networking
Industrial
Series
FS1606A
Brand
TDK
Remarks
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
3.30mm ±0.10mm
Width(W)
3.30mm ±0.10mm
Thickness(T)
1.35mm ±0.15mm

Electrical Characteristics

Input Voltage Range Dual Supply Mode
2.5 to 16V
Input Voltage Range Single Supply Mode
4.5 to 16V
Supply Voltage Range
9.5 to 16V
Output Voltage
2.5V
Continuous Output Current
0 to 6A

Other

Operating Junction Temp.
-40 to 125°C
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
3000pcs
Weight
0.05g