Programmable DC Power Supplies

GEN 1250-8-3P480

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
Genesys
Model
GEN3U 10kW
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
432 to 528Vac
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
1250Vdc
Output Voltage[DC]
0 to 1250Vdc
Rated Output Current
8A
Output Current
0 to 8A
Rated Output Power
10kW
Efficiency
93.5% Typ.
Voltage Ripple Noise
0.12Vrms (5Hz to 1MHz)
Current Ripple Noise
0.006Arms (5Hz to 1MHz)

Package Type & Size

Package Type
3U Rack mount / Bench top
Width(W)
429mm Nom. (16.89in Nom.)
Height(H)
132.5mm Nom. (5.22in Nom.)
Depth(D)
581mm Nom. (22.87in Nom.)
Weight
32kg Typ. (70.5lbs Typ.)

Other

Interfaces / Features Included
RS-232
RS-485
Isolated analog voltage control
Interface Options
LAN (LXI compliant)
USB
GPIB
Isolated analog current control
Operating Temp. Range
0 to 50°C
Safety Standard(Certified)
EN60950-1
UL60950-1
Safety Standard(Conformed)
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.