Programmable DC Power Supplies

GEN 150-100-3P480

Product Status
Production (NRND)
Sales Region
Worldwide (except Japan)
Series
Genesys
Model
GEN3U 15kW
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
432 to 528Vac
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
150Vdc
Output Voltage[DC]
0 to 150Vdc
Rated Output Current
100A
Output Current
0 to 100A
Rated Output Power
15kW
Efficiency
88% Typ.
Voltage Ripple Noise
0.025Vrms (5Hz to 1MHz)
Current Ripple Noise
0.05Arms (5Hz to 1MHz)

Package Type & Size

Package Type
3U Rack mount / Bench top
Width(W)
429mm Nom. (16.89in Nom.)
Height(H)
132.5mm Nom. (5.22in Nom.)
Depth(D)
581mm Nom. (22.87in Nom.)
Weight
43kg Typ. (94.8lbs Typ.)

Other

Interfaces / Features Included
RS-232
RS-485
Interface Options
LAN (LXI compliant)
USB
GPIB
Isolated analog current control
Isolated analog voltage control
Operating Temp. Range
0 to 50°C
Safety Standard(Certified)
EN60950-1
UL60950-1
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.