Programmable DC Power Supplies

Z10-72-IS510-U

Product Status
Production
Sales Region
Worldwide (except Japan)
Series
Z+
Model
Z+ LV 800W
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
85 to 265Vac
Input Frequency Range
47 to 63Hz
Rated Output Voltage[DC]
10Vdc
Output Voltage[DC]
0 to 10Vdc
Rated Output Current
72A
Output Current
0 to 72A
Rated Output Power
720W
Efficiency
83% Typ.
Voltage Ripple Noise
0.005Vrms (5Hz to 1MHz)
Current Ripple Noise
0.18Arms (5Hz to 1MHz)

Package Type & Size

Package Type
2U Rack mount / Bench top
Width(W)
105mm Nom. (4.13in Nom.)
Height(H)
83mm Nom. (3.27in Nom.)
Depth(D)
350mm Nom. (13.78in Nom.)
Weight
2600g Typ. (5.7lbs Typ.)

Other

Interfaces / Features Included
USB
RS-232
RS-485
Isolated analog voltage control
Interface Options
Operating Temp. Range
0 to 50°C
Safety Standard(Certified)
IEC61010-1
EN61010-1
UL61010-1
Safety Standard(Conformed)
EN60950-1
UL60950-1
CE / UKCA Mark
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.