Accessories
LS-DIN-1
|
|
Cases Shape & Size
| Width(W) |
|
| Height(H) |
|
| Depth(D) |
|
| Weight |
|
Other
| Applicable Product |
|
| Specification |
|
| Remarks |
|
Tech Info
Drawings
Safety Approvals
Environmental Documents
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD330JYVNA
Capacitance=33pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
SMD / SMT Inductors (Coils)
VLS252012ET-2R2M
L=2.2μH
Rated current=1.75A
L x W x T :
2.5 x 2 x 1.2mm
SMD / SMT Inductors (Coils)
VLS6045AF-8R2M
L=8.2μH
Rated current=3.2A
L x W x T :
6 x 6 x 4.5mm
Chip Beads
MMZ1005S102CTD25
|Z|=1000Ω at 100MHz
Rated current=200mA
L x W x T :
1mm x 0.5mm x 0.5mm
Baluns
HHM17147A1
Pass Band=673 to 2700MHz
Bal. Port Zc=100Ohm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580E0300K062
Maximum continuous voltage=38V
Maximum Clamping Voltage (8/20μs)=77V
PTC Thermistors for Overcurrent Protection
B59753C0120A070 (C753_OC)
Max. operating voltage=440V
Rated resistance=120Ω
Chip NTC Thermistors (Sensor)
NTCG104LH473JTDS
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
NTCG164BH103HT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Gyroscopes
MPU-3300
3-Axis
Gyroscope