Accessories
PFH05W48-100-EVK-S1
|
|
Other
| Applicable Product |
|
| Specification |
|
| Remarks |
|
Tech Info
Specifications / Manuals
Safety Approvals
Environmental Documents
Customer who viewed this product also viewed
Snap-in, Multi Pin, Large Size Capacitors
B43661A0128M757
1270µF/475V DC
35mm dia x 60mm length
Snap-in, Multi Pin, Large Size Capacitors
B43661A0138M957
1390µF/475V DC
30mm dia x 85mm length
Snap-in, Multi Pin, Large Size Capacitors
B43661A5178M557
1750µF/450V DC
30mm dia x 95mm length
Axial Capacitors
B41687C8118Q001
1100µF/63V DC
21mm dia x 35mm length
Chip Varistors / Ceramic Transient Voltage Suppressors
B72440P5040S560
Maximum continuous voltage=5.5V
Maximum Clamping Voltage (8/20μs)=22V
PTC Thermistors for Telecom Applications
B59184C1130A151
Max. operating voltage=135V
Rated resistance=50Ω
Ferrite Accessories
B65647A1000T001
PM Cores Accessories(PM/P/PS)
Coil former (PM 50/39)
DC-DC Converters
PML12030A007V-001
On-board type, Output: 60W, 0.7V
Non-Isolated type, Option: Negative logic ON/OFF control
DC-DC Converters
PML12050A007V-000
On-board type, Output: 100W, 0.7V
Non-Isolated type, Option: Positive logic ON/OFF control
DC-DC Converters
PML12050A007V-001
On-board type, Output: 100W, 0.7V
Non-Isolated type, Option: Negative logic ON/OFF control