Accessories
PFH05W48-1D0-EVK-S1
|
|
Other
| Applicable Product |
|
| Specification |
|
| Remarks |
|
Tech Info
Specifications / Manuals
Safety Approvals
Environmental Documents
Customer who viewed this product also viewed
Axial Capacitors
B41687C8118Q001
1100µF/63V DC
21mm dia x 35mm length
Chip Varistors / Ceramic Transient Voltage Suppressors
B72440P5040S560
Maximum continuous voltage=5.5V
Maximum Clamping Voltage (8/20μs)=22V
PTC Thermistors for Telecom Applications
B59184C1130A151
Max. operating voltage=135V
Rated resistance=50Ω
Ferrite Accessories
B65647A1000T001
PM Cores Accessories(PM/P/PS)
Coil former (PM 50/39)
DC-DC Converters
PML12030A007V-001
On-board type, Output: 60W, 0.7V
Non-Isolated type, Option: Negative logic ON/OFF control
DC-DC Converters
PML12050A007V-000
On-board type, Output: 100W, 0.7V
Non-Isolated type, Option: Positive logic ON/OFF control
DC-DC Converters
PML12050A007V-001
On-board type, Output: 100W, 0.7V
Non-Isolated type, Option: Negative logic ON/OFF control
Accessories
I1C2W10A-C01-EVK-S1
Evaluation Board
For i1C2W010A120V
Accessories
I367X-C01-EVK-S0
Evaluation board
For i3A, i6A, RGA
Accessories
I6A20A-001-EVK-S1PX
Evaluation Board
i6A (20A, Single Output)