(Current Protection Devices)
B59088U1055B040
|
|
Tech Info
Customer who viewed this product also viewed
MLCC with Dipped Radial Lead
FA26X7R1H475KRU06
Capacitance=4.7μF
Edc=50V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
ADL3225VM-2R2M-TL000
L=2.2μH
Rated current=950mA
L x W x T :
3.2 x 2.5 x 2.5mm
Leaded Transient Voltage Suppressors (SHCV)
B72527G3350K000
Maximum Operation Voltage (DC)=45V
Maximum Clamping Voltage (8/20μs)=90V
SMD Disk Varistors
B72210M0171K000
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
SMD Disk Varistors
B72210M0171K001
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
SMD Disk Varistors
B72214M0461K000
Max. Operating Voltage [AC]=460Vrms
Max. Surge Current Imax(8/20μs,1time)=10000A
ThermoFuse Varistors
B72214T2131K105
Max. Operating voltage [AC]=130Vrms
Max. Surge Current Imax(8/20μs,1time)=6kA
ThermoFuse Varistors
B72220T2131K105
Max. Operating voltage [AC]=130Vrms
Max. Surge Current Imax(8/20μs,1time)=10kA
ThermoFuse Varistors
B72225M0151M201
Max. Operating voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=20kA
ThermoFuse Varistors
B72225M0271M201
Max. Operating voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=20kA