PTC Thermistors for Overcurrent Protection

B59774C0115A070 (C774_OC)

Product Status
Production
Application
General
Type
C774
Design
Leaded disks, 260 V up to 1000 V
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Size

Width(W)
9.00mm Max.
Height(H)
13.50mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage
550V
Rated Resistance(Nom.)
1.1kΩ
Rated Voltage
500.0V
Rated Current(Nom.)
16mA
Further Details
Please refer to the data sheet

Other

UL Certificate (UL1434)
E69802
VDE Certificate
104843
IEC Certificate (IEC60738-1)
CSA Certificate
AEC-Q200
NO
Operating Temperature Range
Please refer to the data sheet
Packing Information
Please refer to the document (Taping and Packing)
Further Details
Please refer to the data sheet