Chip NTC Thermistors (Sensor)
NTCG104EF104FT1SX
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C2012JB1E106M125AB
Capacitance=10μF
Edc=25V
T.C.=JB
LxWxT:2x1.25x1.25mm
General
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642B0393J000
0.039uF, 1000V DC
8mm(W) x 14mm(H) x 18mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642H6393J000
39uF, 630 V DC
6.0mm(W) x 11.0mm(H) x 18.0mm(L)
Capacitors for AC Output Filtering
B32756G3705J000
7μF, 580V DC
20(W) x 39.5(H) x 42mm(L)
SMD / SMT Inductors (Coils)
MLF2012DR12KTD25
L=0.12μH
Rated current=300mA
L x W x T :
2 x 1.25 x 0.85mm
Chip NTC Thermistors (Sensor)
NTCG064KH202HTB
Resistance (at 25°C)=2kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG103JF103FT1S
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG103JX103DT1S
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
Chip NTC Thermistors (Sensor)
NTCG104BF473HTDSX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG104BH222JTDS
Resistance (at 25°C)=2.2kΩ
Resistance Tolerance (at 25°C)=±5%