Chip NTC Thermistors (Sensor)
NTCG104EF104FT1X
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C1608X6S0J475M080AB
Capacitance=4.7μF
Edc=6.3V
T.C.=X6S
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA150J-VKA
Capacitance=15pF
Edc=400Vac
T.C.=SL
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
MHQ1005P7N3GT000
L=7.3nH
Q=23
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
MLG0603P0N6BT000
L=0.6nH
SRF=10GHz
L x W x T :
0.6 x 0.3 x 0.3mm
SMD / SMT Inductors (Coils)
MLG0603P1N1ST000
L=1.1nH
Q=14
L x W x T :
0.6 x 0.3 x 0.3mm
SMD / SMT Inductors (Coils)
MLG1005S1N2BTD25
L=1.2nH
Q=7
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
MLG1005S1N8BT000
L=1.8nH
Q=7
L x W x T :
1 x 0.5 x 0.5mm
NTC Inrush Current Limiters
B57211P0120M341
Resistance (at 25℃)=12Ω
Maximum Current=4A
Chip NTC Thermistors (Sensor)
B57250V2104F360
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG103JF103FT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%