Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA150J-VKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA3E3X5R1H684K080AB
Capacitance=0.68μF
Edc=50V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD101JYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD331JYVNA
Capacitance=330pF
Edc=1000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-VKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-VKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA102M-VKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA471K-VKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32652A0473J000
0.047uF, 1000V DC
7mm(W) x 12.5mm(H) x 18mm(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32521C1334K000
0.33uF, 100V DC
4mm(W) x 7mm(H) x 13mm(L)
Capacitors for AC Output Filtering
B32756C2505J000
5μF, 500V DC
18(W) x 32.5(H) x 42mm(L)