Chip NTC Thermistors (Sensor)
NTCG163JF103FTDS
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C1608X8R1H223M080AA
Capacitance=22nF
Edc=50V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
CGA2B1X8R1E473M050BD
Capacitance=47nF
Edc=25V
T.C.=X8R
LxWxT:1x0.5x0.5mm
Conductive Epoxy
AEC-Q200
Capacitors for DC Link
B32774X1205J000
2uF, 1200V DC
21mm(W) x 31mm(H) x 31.5mm(L)
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270KT6AB
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608G270KT6AB
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRSP16C270KT431N
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=42V
Chip NTC Thermistors (Sensor)
NTCG103JX103DT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
Chip NTC Thermistors (Sensor)
NTCG104BH153HT1
Resistance (at 25°C)=15kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG163JF103FT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG163JF103FT1A
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%