Chip Varistors / Ceramic Transient Voltage Suppressors

B72500E2170K060

Product Status
Production
Applications
Automotive Grade
Applications Detail
LIN/CXPILIN/CXPI
Features
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT0603K17LCG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Thickness | Height
0.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
27V
Maximum Operating Voltage [DC]
22V
Maximum Operating Voltage [AC]
17Vrms
Capacitance (Typ.)
30pF
Maximum Clamping Voltage [8/20μs]
50V
Maximum Surge Current [8/20μs]
10A
ESD Clamping Voltage [2kV]
47V
ESD Clamping Voltage [8kV]
62V
Energy Absorption
100mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...