Chip NTC Thermistors (Sensor)
NTCG164BH103JTDS
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
| Resistance [at 25°C] |
|
| Resistance Tolerance |
|
| B value (Typ.) [25/50°C] |
|
| B value (Typ.) [25/85°C] |
|
| B value (Typ.) [25/100°C] |
|
| B value Tolerance |
|
| Max. Electric Power [at 25°C] |
|
| Permissive Operating Current [at 25°C] |
|
| Thermal Dissipation Constant [at 25°C] |
|
Other
| Max. Operating Temperature |
|
| Soldering Method |
|
| UL File No. |
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
C3216C0G2J221G060AA
Capacitance=220pF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216C0G2J222G115AA
Capacitance=2.2nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4532NP02J333J200KA
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:4.5x3.2x2mm
Mid Volt. (100 to 630V)
SMD / SMT Inductors (Coils)
MLG1005S1N8BTD25
L=1.8nH
Q=7
L x W x T :
1 x 0.5 x 0.5mm
SMD / SMT Inductors (Coils)
SPM5030T-1R5M-HZ
L=1.5μH
Rated current=6.8A
L x W x T :
5.2 x 5 x 3mm
Chip NTC Thermistors (Sensor)
B57352V5223H060
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Chip NTC Thermistors (Sensor)
B57374V2104F060
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG064EF104FTBXP
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG104BF683FTDSX
Resistance (at 25°C)=68kΩ
Resistance Tolerance (at 25°C)=±1%
Chip NTC Thermistors (Sensor)
NTCG104BH222JTDS
Resistance (at 25°C)=2.2kΩ
Resistance Tolerance (at 25°C)=±5%