Surge Arresters

B88069X0940C103

Product Status
Production
Applications
General
Industrial
Type
EC350XN
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.05mm Nom.
Width(W) or Diameter(D)
8.00mm Nom.
Height
8.10mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
350V
Tolerance of DC Sparkover Voltage
±15%
Impulse Sparkover Voltage (Max.) [100V/µs]
800V
Impulse Sparkover Voltage (Max.) [1kV/µs]
900V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
5A
Nominal Impulse Discharge Current
5kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
20A
Service Life: 1 operation [8/20µs]
10kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
60V
Glow to Arc Transition Current
<0.1A
Arc Voltage [1A]
12V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/90/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Socket Mount
Soldering Method
Packaging
Bulk (Bag)
Package Quantity
10pcs
Weight
1.5g