Surge Arresters

B88069X1343B502

Product Status
Production
Applications
General
Industrial
Type
KX61-A90X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
13.00mm Nom.
Width(W) or Diameter(D)
6.00mm Nom.
Height
6.10mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
90V
Tolerance of DC Sparkover Voltage
±25%
Impulse Sparkover Voltage (Max.) [100V/µs]
350V
Impulse Sparkover Voltage (Max.) [1kV/µs]
550V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
5kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
10kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
100A
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
60V
Glow to Arc Transition Current
0.5A
Arc Voltage [1A]
10V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/90/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Socket Mount
Soldering Method
Packaging
Bulk (Polystyrene form)
Package Quantity
1000pcs
Weight
1.5g