Surge Arresters

B88069X1833T203

Product Status
Production
Applications
General
Industrial
Type
TG30-A420XSMDS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.80mm Nom.
Width(W) or Diameter(D)
3.50mm Nom.
Height
3.70mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
420V
Tolerance of DC Sparkover Voltage
±30%
Impulse Sparkover Voltage (Max.) [100V/µs]
700V
Impulse Sparkover Voltage (Max.) [1kV/µs]
800V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
2kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
2kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
150V
Glow to Arc Transition Current
0.2A
Arc Voltage [1A]
20V
Capacitance [1MHz]
1pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
2000pcs
Weight
0.4g