Surge Arresters

B88069X1933T602

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Nov.15, 2019
Last Purchase Order Date : Feb.21, 2020
Last Shipment Date : May.21, 2020
Applications
General
Industrial
Type
S80-A75X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.00mm Nom.
Width(W) or Diameter(D)
8.30mm Nom.
Height
8.30mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
75V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
350V
Impulse Sparkover Voltage (Max.) [1kV/µs]
650V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
20A
Nominal Impulse Discharge Current
20kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
100A
Service Life: 1 operation [8/20µs]
25kA
Service Life: 1 operation [10/350µs]
2.5kA
Service Life: 300 operations [10/1000µs]
200kA
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
60V
Glow to Arc Transition Current
0.6A
Arc Voltage [1A]
15V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
600pcs
Weight
0.4g