Surge Arresters

B88069X1993B501

Product Status
Production
Applications
General
Industrial
Type
LN8-A1200DC-4
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
13.80mm Nom.
Width(W) or Diameter(D)
8.40mm Nom.
Height
8.90mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
1.2kV
Tolerance of DC Sparkover Voltage
±30%
Impulse Sparkover Voltage (Max.) [100V/µs]
Impulse Sparkover Voltage (Max.) [1kV/µs]
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
20kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
20kA
Service Life: 1 operation [10/350µs]
4kA
Service Life: 300 operations [10/1000µs]
100A
Fail Safe (Short-circuit Spring)
NO
DC Powerline
YES
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
Glow to Arc Transition Current
Arc Voltage [1A]
Capacitance [1MHz]
1pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
E319264
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Bulk (Polystyrene form)
Package Quantity
700pcs
Weight
5g