Surge Arresters

B88069X2163C103

Product Status
Production
Applications
General
Industrial
Type
EF1500XN
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.00mm Nom.
Width(W) or Diameter(D)
8.00mm Nom.
Height
8.20mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
1.5kV
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
1.8kV
Impulse Sparkover Voltage (Max.) [1kV/µs]
2kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
5A
Nominal Impulse Discharge Current
5kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
35A
Service Life: 1 operation [8/20µs]
10kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
YES
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
90V
Glow to Arc Transition Current
<0.3A
Arc Voltage [1A]
30V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
E319264
Mounting Method
Socket Mount
Soldering Method
Packaging
Bulk (Bag)
Package Quantity
10pcs
Weight
1.5g