Surge Arresters

B88069X2261B252

Product Status
Production
Applications
General
Industrial
Type
T31-A90X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
8.10mm Nom.
Width(W) or Diameter(D)
6.00mm Nom.
Height
8.30mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
90V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
450V
Impulse Sparkover Voltage (Max.) [1kV/µs]
500V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
10A
Nominal Impulse Discharge Current
10kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
30A
Service Life: 1 operation [8/20µs]
12kA
Service Life: 1 operation [10/350µs]
5kA
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
60V
Glow to Arc Transition Current
<0.5A
Arc Voltage [1A]
15V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Leaded Mount
Soldering Method
Wave (Flow)
Packaging
Bulk (Polystyrene form)
Package Quantity
250pcs
Weight
1.4g