Surge Arresters

B88069X3043B502

Product Status
Production
Applications
General
Industrial
Type
T93-A90XF1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.00mm Nom.
Width(W) or Diameter(D)
5.00mm Nom.
Height
9.40mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
90V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
450V
Impulse Sparkover Voltage (Max.) [1kV/µs]
600V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
10A
Nominal Impulse Discharge Current
10kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
10A
Service Life: 1 operation [8/20µs]
10kA
Service Life: 1 operation [10/350µs]
1kA
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
YES
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
65V
Glow to Arc Transition Current
0.1A
Arc Voltage [1A]
13V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Leaded Mount
Soldering Method
Wave (Flow)
Packaging
Bulk (Polystyrene form)
Package Quantity
500pcs
Weight
1g