Surge Arresters

B88069X4201B502

Product Status
Production
Applications
General
Industrial
Type
ES75XPA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.70mm Nom.
Width(W) or Diameter(D)
4.70mm Nom.
Height
6.90mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
75V
Tolerance of DC Sparkover Voltage
±25%
Impulse Sparkover Voltage (Max.) [100V/µs]
500V
Impulse Sparkover Voltage (Max.) [1kV/µs]
600V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
2A
Nominal Impulse Discharge Current
2.5kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
2A
Service Life: 1 operation [8/20µs]
4kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
40V
Glow to Arc Transition Current
<0.5A
Arc Voltage [1A]
10V
Capacitance [1MHz]
1pF

Other

Climate Category [IEC 600068-1]
40/90/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Leaded Mount
Soldering Method
Wave (Flow)
Packaging
Bulk (Polystyrene form)
Package Quantity
500pcs
Weight
0.3g