Surge Arresters

B88069X4353B401

Product Status
Production
Applications
General
Industrial
Type
D3E14M-A800P1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
44.00mm Nom.
Width(W) or Diameter(D)
30.00mm Nom.
Height
14.00mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
800V
Tolerance of DC Sparkover Voltage
Impulse Sparkover Voltage (Max.) [100V/µs]
Impulse Sparkover Voltage (Max.) [1kV/µs]
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
100kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
Service Life: 1 operation [10/350µs]
100kA
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
YES
AC Powerline class I
YES
Follow Current Capability
YES
Temporary Over Voltage Capability
YES
Number of poles
2
Glow Voltage
Glow to Arc Transition Current
Arc Voltage [1A]
Capacitance [1MHz]

Other

Climate Category [IEC 600068-1]
40/90/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Special Mount
Soldering Method
Packaging
Bulk (Polystyrene form)
Package Quantity
40pcs
Weight
55g