Surge Arresters

B88069X5433T203

Product Status
Production
Applications
General
Industrial
Type
TG20-C420SMD6
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.20mm Nom.
Width(W) or Diameter(D)
2.70mm Nom.
Height
2.70mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
420V
Tolerance of DC Sparkover Voltage
+15,-33%
Impulse Sparkover Voltage (Max.) [100V/µs]
850V
Impulse Sparkover Voltage (Max.) [1kV/µs]
1kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
2A
Nominal Impulse Discharge Current
2kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
2A
Service Life: 1 operation [8/20µs]
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
AC Powerline class III
AC Powerline class II
AC Powerline class I
Follow Current Capability
Temporary Over Voltage Capability
Number of poles
3
Glow Voltage
60V
Glow to Arc Transition Current
<0.5A
Arc Voltage [1A]
10V
Capacitance [1MHz]
1pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
2000pcs
Weight
0.3g

Tech Info

Collapse all Expand all

Technical Support Tools