Surge Arresters

B88069X5470C253

Product Status
Production
Applications
General
Industrial
Type
T90-A90X
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.60mm Nom.
Width(W) or Diameter(D)
5.00mm Nom.
Height
5.10mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
90V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
450V
Impulse Sparkover Voltage (Max.) [1kV/µs]
600V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
10A
Nominal Impulse Discharge Current
10kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
200A
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
70V
Glow to Arc Transition Current
<0.5A
Arc Voltage [1A]
15V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Socket Mount
Soldering Method
Packaging
Bulk (Bag)
Package Quantity
2500pcs
Weight
1.2g

Tech Info

Collapse all Expand all