Surge Arresters

B88069X5950B502

Product Status
Obsolete
Discontinue Issue Date : May.3, 2024
Last Purchase Order Date : Aug.16, 2024
Last Shipment Date : Nov.15, 2024
Applications
General
Industrial
Type
T83-A450X
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
13.40mm Nom.
Width(W) or Diameter(D)
7.20mm Nom.
Height
10.50mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
450V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
900V
Impulse Sparkover Voltage (Max.) [1kV/µs]
1kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
10A
Nominal Impulse Discharge Current
10kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
40A
Service Life: 1 operation [8/20µs]
15kA
Service Life: 1 operation [10/350µs]
2kA
Service Life: 300 operations [10/1000µs]
200A
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
200V
Glow to Arc Transition Current
<1A
Arc Voltage [1A]
30V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Leaded Mount
Soldering Method
Wave (Flow)
Packaging
Bulk (Polystyrene form)
Package Quantity
500pcs
Weight
2g