Surge Arresters

B88069X6311T253

Product Status
Production
Applications
General
Industrial
Type
S30-A420XS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm Nom.
Width(W) or Diameter(D)
4.50mm Nom.
Height
2.70mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
420V
Tolerance of DC Sparkover Voltage
±25%
Impulse Sparkover Voltage (Max.) [100V/µs]
650V
Impulse Sparkover Voltage (Max.) [1kV/µs]
750V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
1kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
1kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
1kA
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
150V
Glow to Arc Transition Current
<0.3A
Arc Voltage [1A]
20V
Capacitance [1MHz]
800fF

Other

Climate Category [IEC 600068-1]
40/90/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
2500pcs
Weight
0.2g

Tech Info

Collapse all Expand all

3rd Party ECAD models