Surge Arresters

B88069X6940B302

Product Status
Production
Applications
General
Industrial
Type
V13-A500XN
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
17.10mm Nom.
Width(W) or Diameter(D)
11.80mm Nom.
Height
12.00mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
500V
Tolerance of DC Sparkover Voltage
Impulse Sparkover Voltage (Max.) [100V/µs]
Impulse Sparkover Voltage (Max.) [1kV/µs]
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
40kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
65kA
Service Life: 1 operation [10/350µs]
12.5kA
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
YES
AC Powerline class I
YES
Follow Current Capability
YES
Temporary Over Voltage Capability
YES
Number of poles
2
Glow Voltage
Glow to Arc Transition Current
Arc Voltage [1A]
Capacitance [1MHz]

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Socket Mount
Soldering Method
Packaging
Bulk (Paper tray)
Package Quantity
300pcs
Weight
6.5g