Surge Arresters

B88069X8161B302

Product Status
Production
Applications
General
Industrial
Type
V13-H14X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
17.40mm Nom.
Width(W) or Diameter(D)
11.80mm Nom.
Height
12.00mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
1.4kV
Tolerance of DC Sparkover Voltage
Impulse Sparkover Voltage (Max.) [100V/µs]
1.9kV
Impulse Sparkover Voltage (Max.) [1kV/µs]
2.2kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
20A
Nominal Impulse Discharge Current
20kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
120A
Service Life: 1 operation [8/20µs]
30kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
YES
AC Powerline class I
YES
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
200V
Glow to Arc Transition Current
1A
Arc Voltage [1A]
35V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
Mounting Method
Socket Mount
Soldering Method
Packaging
Bulk (Paper tray)
Package Quantity
300pcs
Weight
8g