Surge Arresters

B88069X8261S202

Product Status
Production
Applications
General
Industrial
Type
A71-H62XS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
7.90mm Nom.
Width(W) or Diameter(D)
8.00mm Nom.
Height
8.20mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
6.2kV
Tolerance of DC Sparkover Voltage
Impulse Sparkover Voltage (Max.) [100V/µs]
Impulse Sparkover Voltage (Max.) [1kV/µs]
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
Nominal Impulse Discharge Current
5kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
Service Life: 1 operation [8/20µs]
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
180V
Glow to Arc Transition Current
1A
Arc Voltage [1A]
20V
Capacitance [1MHz]
900fF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
UL Certificate UL1449
E319264
Mounting Method
Leaded Mount
Soldering Method
Wave (Flow)
Packaging
Axial Taping Strip
Package Quantity
200pcs
Weight
1.5g