Surge Arresters

B88069X8380B502

Product Status
Production
Applications
General
Industrial
Type
T80-A230XF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
11.50mm Nom.
Width(W) or Diameter(D)
7.20mm Nom.
Height
10.50mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
230V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
450V
Impulse Sparkover Voltage (Max.) [1kV/µs]
650V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
10A
Nominal Impulse Discharge Current
10kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
40A
Service Life: 1 operation [8/20µs]
15kA
Service Life: 1 operation [10/350µs]
5kA
Service Life: 300 operations [10/1000µs]
200A
Fail Safe (Short-circuit Spring)
YES
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
150V
Glow to Arc Transition Current
1A
Arc Voltage [1A]
30V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Socket Mount
Soldering Method
Packaging
Bulk (Polystyrene form)
Package Quantity
500pcs
Weight
2g