Surge Arresters

B88069X8680B502

Product Status
Production
Applications
General
Industrial
Type
T23-A230XF1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
13.40mm Nom.
Width(W) or Diameter(D)
8.00mm Nom.
Height
12.00mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
230V
Tolerance of DC Sparkover Voltage
±20%
Impulse Sparkover Voltage (Max.) [100V/µs]
400V
Impulse Sparkover Voltage (Max.) [1kV/µs]
450V
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
10A
Nominal Impulse Discharge Current
20kA
Insulation Resistance (Min.)
10GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
50A
Service Life: 1 operation [8/20µs]
25kA
Service Life: 1 operation [10/350µs]
5kA
Service Life: 300 operations [10/1000µs]
200A
Fail Safe (Short-circuit Spring)
YES
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
3
Glow Voltage
200V
Glow to Arc Transition Current
1A
Arc Voltage [1A]
30V
Capacitance [1MHz]
1.5pF

Other

Climate Category [IEC 600068-1]
40/125/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Leaded Mount
Soldering Method
Wave (Flow)
Packaging
Bulk (Polystyrene form)
Package Quantity
500pcs
Weight
2.2g

Tech Info

Collapse all Expand all