CeraDiode®

B72590D0900B060

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Oct.1, 2021
Last Purchase Order Date : Jan.7, 2022
Last Shipment Date : Apr.8, 2022
Type
CDS2C90GTB
Applications
Consumer
Industrial
LED Applications
Series
LED
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.0mm x 0.5mm [EIA 0402]
Thickness | Height
0.60mm Max.
Further Details
Please refer to the data sheet

Electrical Characteristics

Max. Operating Voltage [DC]
90V
Breakdown Voltage
125V
Max. Leakage Current
1μA @ 5.6V
Clamping Voltage @1A
350V
Capacitance (Typ.)

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Please refer to the document (Soldering Directions)
Packing
Please refer to the document (Taping and Packing)