Leaded Disk Varistors

B72214G2251K101

Product Status
Production
Applications
IndustrialIndustrial
Type
G14K250E2K4
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
7.50mm ±1.00mm
Body Width (w)
17.00mm Max.
Body Thickness (th)
9.00mm Max.
Body Height (h)
22.00mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
0.80mm ±0.05mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
Maximum Operating Voltage [AC]
250Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
6kA
Energy Absorption
80J
Capacitance (Typ.)

Other

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...