Leaded Disk Varistors

B72220S0300K101

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
Type
S20K30
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Lead Spacing (e)
10.00mm ±1.00mm
Body Width (w)
21.50mm Max.
Body Thickness (th)
4.90mm Max.
Body Height (h)
25.50mm Max.
Lead Length (l)
25.00mm Min.
Lead Diameter (d)
1.00mm ±0.05mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
38V
Maximum Operating Voltage [AC]
30Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
1kA
Maximum Surge Current Imax [8/20µs, 1time]
2kA
Energy Absorption
26J
Capacitance (Typ.)
9.35nF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...