SMD Disk Varistors

B72210M0461K000

Product Status
EOL Announced
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Oct.31, 2025
Last Purchase Order Date : Feb.13, 2026
Last Shipment Date : May.15, 2026
Applications
IndustrialIndustrial
AutomotiveAutomotive
Type
V10K460
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
15.00mm ±0.50mm
Width (w)
10.00mm ±0.50mm
Height (h)
20.50mm ±0.50mm
Detail Size Information
Please refer to the catalog / data sheet

Electrical Characteristics

Maximum Operating Voltage [DC]
615V
Maximum Operating Voltage [AC]
460Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
3kA
Maximum Surge Current Imax [8/20µs, 1time]
6kA
Energy Absorption
200J
Capacitance (Typ.)
245pF

Other

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...