SMD Disk Varistors

B72650M0231K072

Product Status
Production
Applications
ConsumerConsumer
DataData Processing
IndustrialIndustrial
TelecomTelecom
Type
CU3225K230G2
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length (l)
8.00mm ±0.30mm
Width (w)
6.30mm ±0.30mm
Height (h)
4.50mm ±0.30mm
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Maximum Operating Voltage [DC]
300V
Maximum Operating Voltage [AC]
230Vrms
Nominal DischargeCurrent In [8/20μs, 15times]
150A
Maximum Surge Current Imax [8/20µs, 1time]
400A
Energy Absorption
7.2J
Capacitance (Typ.)
60pF

Other

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...