TVS Diodes

B74121G0160M060

Product Status
Production
Type
SD0201SL-GP103
Applications
Smartphone
Applications Detail
ESD protection
Feature
CellularCellular
Case Size
WL-CSP0201 SL
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.15mm ±0.01mm

Electrical Characteristics

Maximum Working Voltage [DC]
16V
ESD Contact Discharge
12kV
ESD Air Discharge
15kV
Surge Current (Max.)
Leakage Current (Max.)
50nA @ 16 V
Capacitance (Typ.)
5.5pF
Holding Voltage (Min.)
17.8V
Trigger Voltage (Typ.)
21V
Clamping Voltage [IPP=8A, TLP] (Typ.)
23V
Clamping Voltage [IPP=16A, TLP] (Typ.)
25.7V
Dynamic Resistance (Typ.)
0.33Ω

Other

Operating Temperature Range
-40 to 125°C
Soldering Method
Reflow
Packing
Taping [180mm Reel]
Minimum Package Qty.
20000pcs
Weight

Tech Info

Collapse all Expand all

Technical Support Tools