Chip Varistors / Ceramic Transient Voltage Suppressors

AVRH10C390KT150NA8

New Product
Product Status
In Development
Applications
Automotive Grade
Applications Detail
Classic CANClassic CAN
CAN/CAN-FDCAN/CAN-FD
Features
≥15kV ESDESD ≥15kV
≥25kV ESDESD ≥25kV
AEC-Q200AEC-Q200
150°C150°C
Series
AVR
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
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness | Height
0.50mm ±0.05mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.4mm ±0.1mm
Recommended Land Pattern (PB)
0.4mm ±0.05mm
Recommended Land Pattern (PC)
0.4mm +0.1,0.0mm

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
39V
Maximum Operating Voltage [DC]
28V
Capacitance (Typ.)
15pF
Maximum Clamping Voltage [8/20μs]
80V
Maximum Surge Current [8/20μs]
5A
ESD Clamping Voltage [2kV]
40V<Vave≤60V
ESD Clamping Voltage [8kV]
60V<Vave≤80V
Energy Absorption
50mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200 (Environment)
YES
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse2b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3a)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 Electrical Transient Conduction (Pulse3b)
Pass on level I/II (12V system) of ISO-7637-2:2011
AEC-Q200 ESD
6[ ≥25000V(AD)]
Packing
Punched (Paper)Taping [180mm Reel]
Package Quantity
10000pcs
Weight per pc
0.0013g

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...