Chip Varistors / Ceramic Transient Voltage Suppressors

B72500E8250L060 (Automotive)

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Applications Detail
CAN/CAN-FDCAN/CAN-FD
FlexRayFlexRay
MOST50MOST50
Features
High SpeedHigh Speed
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive series
Type
CT0603L25HSG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
1.6mm x 0.8mm [EIA 0603]
Thickness | Height
0.90mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
61V
Maximum Operating Voltage [DC]
32V
Maximum Operating Voltage [AC]
25Vrms
Capacitance (Typ.)
10pF
Maximum Clamping Voltage [8/20μs]
120V
Maximum Surge Current [8/20μs]
5A
ESD Clamping Voltage [2kV]
93V
ESD Clamping Voltage [8kV]
133V
Energy Absorption
50mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...