Chip Varistors / Ceramic Transient Voltage Suppressors

B72520G1140S862

Product Status
Production
Applications
Automotive Grade
Applications Detail
BatteryBattery Lines
Features
≥15kV ESDESD ≥15kV
AEC-Q200AEC-Q200
150°C150°C
OpenOpen Mode
Series
Automotive G series, open mode design
Type
CT1206S14BAUTOGOM_G
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 1.6mm [EIA 1206]
Thickness | Height
1.70mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
24.5V
Maximum Operating Voltage [DC]
16V
Maximum Operating Voltage [AC]
14Vrms
Capacitance (Typ.)
1.8nF
Maximum Clamping Voltage [8/20μs]
40V
Maximum Surge Current [8/20μs]
200A
ESD Clamping Voltage [2kV]
33V
ESD Clamping Voltage [8kV]
39V
Energy Absorption
600mJ

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...