Chip Varistors / Ceramic Transient Voltage Suppressors

B72530X1170K062

Product Status
Production
Applications
Automotive Grade
Applications Detail
Features
AEC-Q200AEC-Q200
150°C150°C
Series
Automotive X series
Type
CT1210K17G_X1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

L x W Size
3.2mm x 2.5mm [EIA 1210]
Thickness | Height
1.70mm Max.
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Varistor Voltage (Nom.) @ 1mA
27V
Maximum Operating Voltage [DC]
22V
Maximum Operating Voltage [AC]
17Vrms
Capacitance (Typ.)
2.5nF
Maximum Clamping Voltage [8/20μs]
Maximum Surge Current [8/20μs]
400A
ESD Clamping Voltage [2kV]
ESD Clamping Voltage [8kV]
Energy Absorption

Other

Operating Temperature Range
-55 to 150°C
Soldering Method
Please refer to the document (Soldering Directions)
AEC-Q200
YES
Packing Information
Please refer to the document (Taping and Packing)

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...