µPOL™ Embedded DC-DC Converters
FS1606A-0600-AL
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
Electrical Characteristics
| Input Voltage Range Dual Supply Mode |
|
| Input Voltage Range Single Supply Mode |
|
| Supply Voltage Range |
|
| Output Voltage |
|
| Continuous Output Current |
|
Other
| Operating Junction Temp. |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Technical Support Tools
Related articles
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 11.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS85-B2GA471KYGS
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS85-B2GA471KYVS
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8.5x7mm ,F: 7.5mm
Safety Standard approved
Capacitors for RFI Filtering, Smoothing, General Purpose
B32523Q6224J000
0.22uF, 400V DC
6mm(W) x 15mm(H) x 26.5mm(L)
SMD / SMT Inductors (Coils)
MLG0603P2N4CT000
L=2.4nH
Q=14
L x W x T :
0.6 x 0.3 x 0.3mm
Surge Arresters
B88069X2543T253
2 electrodes Arresters
Nominal DC sparkover voltage = 200V
µPOL™ Embedded DC-DC Converters
EV1406-1800-A
Standard Evaluation Board for the FS1406
µPOL™ Embedded DC-DC Converters
EV1525-0800-25A
Standard Evaluation Board for the FS1525
µPOL™ Embedded DC-DC Converters
FS1003-0600-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.5 to 16V
Vout=0.6V, Iout=3A
µPOL™ Embedded DC-DC Converters
FS1006-5000-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 9 to 16V
Vout=5.0V, Iout=6A